17.3.6 TCE 0 Pin Position

Name: TCEROUTEA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
      TCE0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCE0[2:0] TCE 0 Signals

This bit field controls the pin positions for TCE 0 signals.

ValueNameDescription
WO0WO1WO2
0x0PORTAPA0PA1PA2
0x1—Reserved
0x2PORTCPC0PC1PC2
0x3PORTDPD0PD1PD2
0x4—Reserved
0x5PORTFPF0PF1PF2
Other—Reserved