17.3.8 AC 0 Pin Position

Name: ACROUTEA
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
        AC0 
Access R/W 
Reset 0 

Bit 0 – AC0 AC 0 Output

This bit controls the pin position for the AC0 output.

ValueNameDescription
0DefaultOUT on PA7
1Reserved