5.3 External Rx Electrodes
Rx electrodes are connected to the MXG3141. An electrode needs to be individually designed following the guide lines from AN2574, “2D3D Electrode Design Guide” (DS00002574), for optimal E-field distribution and detection of E-field variations created by a user.