5.1 MXG3141 Controller
The MXG3141 features the following main building blocks:
- Low-Noise Analog Front End (AFE)
- Digital Signal Processing Unit (SPU)
- Communication Interfaces
The host mXT2912TG/mXT2113TG device provides the transmit signal to generate the E-field. MXG3141 conditions the analog signals from the receiving electrodes and processes these data digitally on the SPU.