10.2 Recommended Operating Conditions
| Parameter | Rating |
|---|---|
| Operating temperature | -40°C to +125°C |
| Storage temperature | -65°C to +150°C |
| VDD | 3.3V ± 5% |
| VANA | 3.3V ± 5% |
| AVDD | 3.3V ± 5% |
| Parameter | Rating |
|---|---|
| Operating temperature | -40°C to +125°C |
| Storage temperature | -65°C to +150°C |
| VDD | 3.3V ± 5% |
| VANA | 3.3V ± 5% |
| AVDD | 3.3V ± 5% |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.