6.6 Signal Processing Unit (SPU)
The MXG3141 features a Signal Processing Unit (SPU) to control the hardware blocks and process the advanced DSP algorithms included in the GestIC Library. It provides filtered sensor data and recognized gestures to the application host. The host combines the information and controls its application.