15.4.2 Status and Output Data
| Parameter | Description |
|---|---|
binding_layer_flags |
Three status flags are set inside the binding layer callback functions to perform further processing the Application. Three binding layer flags are supported in the current version as below. |
time_to_measure_touch:This flag is set on the timer ISR handler and when any module reburst is requested. This flag is used to trigger the measurement on either one of the above conditions met. | |
node_pp_request:This flag is set in the
measurement complete callback to indicate post processing is
required. This flag is handled in the | |
reburst_request:This
flag is set in the post process complete callback and based on the
individual module reburst flags. This flag is handled on the
|