3.1 Buttons
The simplest implementation of a capacitive sensor is a button, where the sensor consists of a single node (one electrode for self-capacitance, one pair of electrodes for mutual capacitance) and is interpreted as a binary state; In Detect or Out of Detect.