3.5 2D Position Sensors
Where a linear sensor is physically implemented as a line of keys, the same approach may be extended to 2D position detection through a grid of keys. The keys are designed such that interpolation may be made in either the vertical or horizontal direction, and two separate touch contacts may be individually resolved in their interpolated positions.