2.4.1.1 Output Clock Frequency
You must specify the required output clock frequency. Those frequencies are used by the RTG4 FCCC with Enhanced PLL Calibration Configurator to compute the configuration of the CCC dividers and PLL to meet the requirements. The dividers and their names are highlighted in blue in the tool.