2.4.1.1.1 Exact Value Option
When you click the Exact Value check box to select this option, it forces the RTG4 FCCC with Enhanced PLL Calibration Configurator to generate the nearest actual frequency with a tolerance of 0.5 kHz. If this is not possible, it generates the following error message:
Exact Value option is used. No divider combination was found to satisfy the current settings. Consider adjusting or relaxing the configuration requirements.