3.2 Dual-Trace Breakout

Dual-trace breakout employs two signal traces between two BGA pads on the outer layers, and two traces between two fanout vias on the internal signal layers, as illustrated in the following figure.

Important: Dual-trace breakout is only possible with 1 mm pitch packages. For smaller packages, the space between two pads/vias might not be sufficient to route two traces, and PCB fabrication is costly.
Figure 3-2. Dual-Trace Breakout

This kind of fanout needs very precise control for copper clearance and trace width, therefore, costing more than the single-trace breakout.

Important: No blind or buried via technology is employed for the fanout.
Table 3-1. Signal Layer Requirements
BGA PinsPitch Size (mm)Number of Signal Layers Needed
——Dual TraceSingle Trace
4840.834
4841.024
5360.5—3
7841.035
11521.036