21.11.7 OCR1BL – Output Compare Register 1 B Low byte

Name: OCR1BL
Offset: 0x28
Reset: 0x00
Property: When addressing I/O Registers as data space the offset address is 0x48

Bit 76543210 
 OCR1BL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – OCR1BL[7:0] Output Compare 1 B Low byte

Refer to OCR1AL.