21.11.8 OCR1BH – Output Compare Register 1 B High byte

Name: OCR1BH
Offset: 0x29
Reset: 0x00
Property: When addressing I/O Registers as data space the offset address is 0x49

Bit 76543210 
 OCR1BH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – OCR1BH[7:0] Output Compare 1 B High byte

Refer to OCR1AL.