21.11.4 TCNT1H – Timer/Counter1 High byte
| Name: | TCNT1H |
| Offset: | 0x2D |
| Reset: | 0x00 |
| Property: | When addressing I/O Registers as data space the offset address is 0x4D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCNT1H[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TCNT1H[7:0] Timer/Counter 1 High byte
Refer to TCNT1L.