21.11.6 OCR1AH – Output Compare Register 1 A High byte
| Name: | OCR1AH |
| Offset: | 0x2B |
| Reset: | 0x00 |
| Property: | When addressing I/O Registers as data space the offset address is 0x4B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OCR1AH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – OCR1AH[7:0] Output Compare 1 A High byte
Refer to OCR1AL.