21.11.10 ICR1H – Input Capture Register 1 High byte
| Name: | ICR1H |
| Offset: | 0x27 |
| Reset: | 0x00 |
| Property: | When addressing I/O Registers as data space the offset address is 0x47 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ICR1H[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ICR1H[7:0] Input Capture 1 High byte
Refer to ICR1L.