1.2.3.7 WDRV_PIC32MZW_SEC_MASK Enum
typedef enum
{
/* AP supports WEP-40 or WEP-104, as standalone or as GTK with 11i TSN. */
WDRV_PIC32MZW_SEC_BIT_WEP = 0x01,
/* AP supports TKIP as GTK (if not WEP) and PTK. */
WDRV_PIC32MZW_SEC_BIT_WPA = 0x02,
C
/* AP includes RSNE and supports CCMP-128 as GTK (if not TKIP or WEP) and PTK. */
WDRV_PIC32MZW_SEC_BIT_WPA2OR3 = 0x04,
/* AP supports BIP-CMAC-128 as IGTK. */
WDRV_PIC32MZW_SEC_BIT_MFP_CAPABLE = 0x08,
/* AP requires management frame protection. */
WDRV_PIC32MZW_SEC_BIT_MFP_REQUIRED = 0x10,
/* AP supports 802.1x authentication. */
WDRV_PIC32MZW_SEC_BIT_ENTERPRISE = 0x20,
/* AP supports PSK authentication. */
WDRV_PIC32MZW_SEC_BIT_PSK = 0x40,
/* AP supports SAE authentication. */
WDRV_PIC32MZW_SEC_BIT_SAE = 0x80
} WDRV_PIC32MZW_SEC_MASK;
Summary
List of possible security capabilities.
Description
The security capabilities that may be offered by an AP.
Remarks
None.