1.2.3.11 WDRV_PIC32MZW_BSSFindInProgress Function
bool WDRV_PIC32MZW_BSSFindInProgress(DRV_HANDLE handle)
C
Summary
Indicates if a BSS scan is in progress.
Description
Returns a flag indicating if a BSS scan operation is currently running.
Precondition
WDRV_PIC32MZW_Initialize must have been called. WDRV_PIC32MZW_Open must have been called to obtain a valid handle.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
Returns
Flag indicating if a scan is in progress. If an error occurs the result is false.
Remarks
None.