1.1.16 WPS
This topic provides information on how to use WPS to connect to Wi-Fi BSSs.
The WINC device supports WPS using PIN and PBC methods. Two functions are provided to begin WPS enrollee discovery using these methods.
WPS Method | Function |
PIN | WDRV_WINC_WPSEnrolleeDiscoveryStartPIN |
PBC | WDRV_WINC_WPSEnrolleeDiscoveryStartPBC |
These functions use a provided callback to signal discovery events. The function WDRV_WINC_WPSEnrolleeDiscoveryStop can be used to stop WPS discovery.