1.1.2 Serial Bridge
This example compiles the serial bridge application which is used to communicate to WINC devices from PC. Serial bridge application acts as a bridge between PC and WINC devices. For example, firmware update project use serial bridge application to load the firmware to WINC device via serial bridge application located in host MCU.