1.1.15.7 WDRV_WINC_UTCToLocalTime Function
bool WDRV_WINC_UTCToLocalTime(uint32_t timeUTC, tstrSystemTime *const pSysTime)
C
Summary
Convert UTC time to local system time.
Description
Converts UTC time into the local system time structure format.
Precondition
None.
Parameters
Param | Description |
timeUTC | UTC time to convert. |
pSysTime | Pointer to system time structure to write. |
Returns
true - Conversion performed.
false - An error occurred.
Remarks
None.