1.1.11 Setup & Initialization
This section provides information on setup/initialization.
The system performs the initialization of the device driver with settings that affect only the instance of the device that is being initialized.
The WDRV_WINC_Initialize function returns an object handle of the type SYS_MODULE_OBJ.
After this, the object handle returned by the Initialize interface would be used by the other system interfaces such as WDRV_WINC_Deinitialize, WDRV_WINC_Reinitialize, WDRV_WINC_Status and WDRV_WINC_Tasks.