1.1.7 Client Interaction
This section provides information on general client operation.
General Client Operation
For the application to begin using an instance of the WINC module, it must call the WDRV_WINC_Open function. This provides the configuration required to open the WINC instance for operation.
The function WDRV_WINC_Close closes an already opened instance of the WINC Driver, invalidating the handle. WDRV_WINC_Open must have been called to obtain a valid opened device handle.