1.1.6.13 WDRV_WINC_HTTPProvCtxSetURLWildcard Function
WDRV_WINC_STATUS WDRV_WINC_HTTPProvCtxSetURLWildcard (
WDRV_WINC_HTTP_PROV_CONTEXT *const pHTTPProvCtx, bool wildcardURL
)
C
Summary
Define the use of a wildcard URL check.
Description
Indicates if the Soft-AP should map all DNS domain names to the server to capture the clients device.
Precondition
WDRV_WINC_HTTPProvCtxSetDefaults must have been called.
Parameters
Param | Description |
pHTTPProvCtx | Pointer to provisioning store structure. |
Returns
WDRV_WINC_STATUS_OK - The flag is set.
WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.