1.1.13.1 WDRV_WINC_BSSCON_NOTIFY_CALLBACK Typedef
typedef void (*WDRV_WINC_BSSCON_NOTIFY_CALLBACK)
C
Summary
Callback to notify the user of a change in connection state.
Description
When the connection state changes this callback enable the driver to signal the user about that event and reason.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_WINC_Open. |
assocHandle | Association handle. |
currentState | Current connection state. |
errorCode | Error code. |
Returns
None.
Remarks
None.