3.2.3.1 Ethernet (Wired/DHCP)
DHCP (Dynamic Host Configuration Protocol) is for assigning dynamic IP addresses to devices that are connected to the network. If the DHCP server isn’t reachable, those with Windows OS can use APIPA.

DHCP (Dynamic Host Configuration Protocol) is for assigning dynamic IP addresses to devices that are connected to the network. If the DHCP server isn’t reachable, those with Windows OS can use APIPA.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.