11.1.7.9.2 Write Timings

Table 11-37. SMC Write Signals - NWE-Controlled (WRITE_MODE = 1)
SymbolParameterMinMaxUnit
HOLD or NO HOLD SETTINGS (NWE_HOLD ≠ 0, NWE_HOLD = 0)
SMC15Data out valid before NWE highNWE_PULSE × tMCK1 - 9ns
SMC16NWE pulse widthNWE_PULSE × tMCK1ns
SMC17A[22:0] valid before NWE lowNWE_SETUP × tMCK1 - 9ns
SMC18NCS low before NWE high(NWE_SETUP - NCS_RD_SETUP +

NWE_PULSE) × tMCK1 - 9

ns
HOLD SETTINGS (NWE_HOLD ≠ 0)
SMC19NWE high to data OUT, NBS0/A0 NBS1, A[23:1] changeNWE_HOLD × tMCK1ns
SMC20NWE high to NCS inactive(1)(NWE_HOLD - NCS_WR_HOLD)

× tMCK1

ns
NO HOLD SETTINGS (NWE_HOLD = 0)
SMC21NWE high to data OUT, NBS0/A0 NBS1, A[23:1], NCS change(1)3ns
Note:
  1. Hold length = Total cycle duration - setup duration - pulse duration. “hold length” is for “NCS_WR_HOLD length” or “NWE_HOLD length”.
Table 11-38. SMC Write Signals - NCS-Controlled (WRITE_MODE = 0)
SymbolParameterMinMaxUnit
SMC22Data out valid before NCS highNCS_WR_PULSE × tMCK1 - 5ns
SMC23NCS pulse widthNCS_WR_PULSE × tMCK1ns
SMC24A[22:0] valid before NCS lowNCS_WR_SETUP × tMCK1 - 5ns
SMC25NWE low before NCS high(NCS_WR_SETUP - NWE_SETUP +

NCS_PULSE) × tMCK1

ns
SMC26NCS high to data OUT, A[25:0] changeNCS_WR_HOLD × tMCK1 - 8ns
SMC27NCS high to NWE inactive(NCS_WR_HOLD - NWE_HOLD)

× tMCK1 - 5

ns
Figure 11-27. SMC Timings - NCS-Controlled Read and Write
Figure 11-28. SMC Timings - NRD Controlled Read and NWE Controlled Write