11.1.8.4 VDDIN33 Power-On Reset
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VDDIN33 | Supply voltage range (VDDIN33) | – | 0.6 | 3.6 | V |
VIT- | Negative-going input threshold voltage (VDDIN33)(1) | Measured with a -10V/s ramp rate | 2.40 | 2.60 | V |
VIT+ | Positive-going input threshold voltage (VDDIN33)(1) | Measured with a +10V/s ramp rate | 2.44 | 2.65 | V |
Vhys | Hysteresis voltage(1)(2) | – | 40 | 55 | mV |
tRES | Reset time(1) | – | 1 | 6 | ms |
tDET- | VIT- detection propagation time(1) | 100 mV threshold overdrive | – | 30 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-