11.1.8.6 Slow RC Oscillator
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VBAT | Supply voltage range (VBAT)(1) | – | VIT- | 3.6 | V |
fSLOWRC | Frequency accuracy | VBAT = 3.3V, TJ = 0 to +50°C | 30.5 | 33.5 | kHz |
VBAT = VIT- to 3.6V, over the applicable TJ range | 20 | 40 | kHz |
Note:
- In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see Table 11-48). The operation of the backup section of the device, and in particular of the slow RC oscillator, is granted down to the VBAT POR VIT- threshold.