Boot Sequence Configuration
The Boot Configuration Packet allows to define up to four configurations for external NVM interfaces. Thus, an array of four 32-bit words can be used to configure one external NVM interface: MEM_CFGx[0], MEM_CFGx[1], MEM_CFGx[2], MEM_CFGx[3] with x=0..3 (see Boot Configuration Packet). The ROM code searches for a valid bootstrap by examining, in the same order as the boot sequence, the memories connected to the configured interfaces.