Jump to main content
2.9.1.7.5.2 QSPI Memory Boot
Configuration (Second Word)
This word is the second word used to add an external Flash memory in the boot
sequence. It is not used for QPSI memory.
Bit 31 30 29 28 27 26 25 24 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 23 22 21 20 19 18 17 16 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 15 14 13 12 11 10 9 8 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 7 6 5 4 3 2 1 0 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU Do Not
Use
On this page
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU Do Not
Use
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.