3.2.5 NFC Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: HSMC_IDR
Offset: 0x010
Reset: –
Property: Write-only

Bit 3130292827262524 
        RB_EDGE0 
Access W 
Reset – 
Bit 2322212019181716 
 NFCASEAWBUNDEFDTOE  CMDDONEXFRDONE 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RB_FALLRB_RISE     
Access WW 
Reset –– 

Bit 24 – RB_EDGE0 Ready/Busy Line 0 Interrupt Disable

Bit 23 – NFCASE NFC Access Size Error Interrupt Disable

Bit 22 – AWB Accessing While Busy Interrupt Disable

Bit 21 – UNDEF Undefined Area Access Interrupt Disable

Bit 20 – DTOE Data Timeout Error Interrupt Disable

Bit 17 – CMDDONE Command Done Interrupt Disable

Bit 16 – XFRDONE Transfer Done Interrupt Disable

Bit 5 – RB_FALL Ready Busy Falling Edge Detection Interrupt Disable

Bit 4 – RB_RISE Ready Busy Rising Edge Detection Interrupt Disable