3.2.17 PMECC Interrupt Mask RegisterName: HSMC_PMECCIMROffset: 0x094Reset: 0x00000000Property: Read-onlyBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ERRIM Access R Reset 0 Bit 0 – ERRIM Error Interrupt Mask ValueDescription 0 Multibit error disabled. 1 Multibit error enabled.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 ERRIM Access R Reset 0
Bit 0 – ERRIM Error Interrupt Mask ValueDescription 0 Multibit error disabled. 1 Multibit error enabled.