3.2.4 NFC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: HSMC_IER
Offset: 0x00C
Reset: –
Property: Write-only

Bit 3130292827262524 
        RB_EDGE0 
Access W 
Reset – 
Bit 2322212019181716 
 NFCASEAWBUNDEFDTOE  CMDDONEXFRDONE 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RB_FALLRB_RISE     
Access WW 
Reset –– 

Bit 24 – RB_EDGE0 Ready/Busy Line 0 Interrupt Enable

Bit 23 – NFCASE NFC Access Size Error Interrupt Enable

Bit 22 – AWB Accessing While Busy Interrupt Enable

Bit 21 – UNDEF Undefined Area Access Interrupt Enable

Bit 20 – DTOE Data Timeout Error Interrupt Enable

Bit 17 – CMDDONE Command Done Interrupt Enable

Bit 16 – XFRDONE Transfer Done Interrupt Enable

Bit 5 – RB_FALL Ready Busy Falling Edge Detection Interrupt Enable

Bit 4 – RB_RISE Ready Busy Rising Edge Detection Interrupt Enable