3.2.34 Pulse Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: HSMC_PULSEx
Offset: 0x0704 + x*0x14 [x=0..1]
Reset: 0x01010101
Property: Read/Write

Bit 3130292827262524 
  NCS_RD_PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 
Bit 2322212019181716 
  NRD_PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 
Bit 15141312111098 
  NCS_WR_PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 
Bit 76543210 
  NWE_PULSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 

Bits 30:24 – NCS_RD_PULSE[6:0] NCS Pulse Length in READ Access

In READ mode, The NCS signal pulse length is defined as:

NCS pulse length = (256 * NCS_RD_PULSE[6] + NCS_RD_PULSE[5:0]) clock cycles.

Bits 22:16 – NRD_PULSE[6:0] NRD Pulse Length

The NRD signal pulse length is defined as:

NRD pulse length = (256 * NRD_PULSE[6] + NRD_PULSE[5:0]) clock cycles.

The NRD pulse width must be as least 1 clock cycle.

Bits 14:8 – NCS_WR_PULSE[6:0] NCS Pulse Length in WRITE Access

In Write access, The NCS signal pulse length is defined as:

NCS pulse length = (256 * NCS_WR_PULSE[6] + NCS_WR_PULSE[5:0]) clock cycles.

The NCS pulse must be at least one clock cycle.

Bits 6:0 – NWE_PULSE[6:0] NWE Pulse Length

The NWE signal pulse length is defined as:

NWE pulse length = (256 * NWE_PULSE[6]+NWE_PULSE[5:0]) clock cycles.

The NWE pulse must be at least one clock cycle.