3.2.15 PMECC Interrupt Enable Register

Name: HSMC_PMECCIER
Offset: 0x08C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ERRIE 
Access W 
Reset – 

Bit 0 – ERRIE Error Interrupt Enable

ValueDescription
0

No effect.

1

The Multibit error interrupt is enabled. An interrupt will be raised if at least one error is detected in at least one sector.