3.2.2 NFC Control Register

Name: HSMC_CTRL
Offset: 0x004
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       NFCDISNFCEN 
Access WW 
Reset –– 

Bit 1 – NFCDIS NAND Flash Controller Disable

ValueDescription
0

No effect.

1

Disables the NAND Flash controller.

Bit 0 – NFCEN NAND Flash Controller Enable

ValueDescription
0

No effect.

1

Enables the NAND Flash controller.