9.5.58 SDMMC Retuning Status Slots Register

Name: SDMMC_RTSSR
Offset: 0x21D
Reset: 0x00
Property: Read-only

Bit 76543210 
      TEVTSLOT[2:0] 
Access RRR 
Reset 000 

Bits 2:0 – TEVTSLOT[2:0] Retuning Timer Event Slots

Indicates the TEVT status for each SDMMC instance in the product (TEVTSLOT[x] corresponds to SDMMCx instance in the product).