9.5.45 SDMMC Additional Present State Register

Reset Value:
InstanceReset Value
SDMMC00x0000000F
SDMMC1, SDMMC20x00000000
Name: SDMMC_APSR
Offset: 0x200
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     HDATLL[3:0] 
Access RRRR 
Reset –––– 

Bits 3:0 – HDATLL[3:0] DAT[7:4] High Line Level

This status is used to check the DAT[7:4] line level to recover from errors, and for debugging.