9.5.9 SDMMC Buffer Data Port Register

Note: The reset value is an unpredictable value read from the dual port RAM.
Name: SDMMC_BDPR
Offset: 0x20
Reset: 
Property: Read/Write

Bit 3130292827262524 
 BUFDATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 BUFDATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 BUFDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 BUFDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – BUFDATA[31:0] Buffer Data

The SDMMC data buffer can be accessed through this 32-bit Data Port register.