9.5.44 SDMMC Host Controller Version Register

Name: SDMMC_HCVR
Offset: 0xFE
Reset: 0x00003202
Property: Read-only

Bit 15141312111098 
 VVER[7:0] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 SVER[7:0] 
Access RRRRRRRR 
Reset  

Bits 15:8 – VVER[7:0] Vendor Version Number

Reserved. Value subject to change. No functionality associated. This is the internal version of the module.

Bits 7:0 – SVER[7:0] Specification Version Number

This status indicates the SD Host Controller Specification Version.

ValueName
0 SD Host Specification Version 1.00
1 SD Host Specification Version 2.00, including the feature of the ADMA and Test Register
2 SD Host Specification Version 3.00