9.5.62 SDMMC Calibration Control Register

Name: SDMMC_CALCR
Offset: 0x240
Reset: 0x00006406
Property: Read/Write

Bit 3130292827262524 
 CALPBP[3:0]CALP[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CALNBP[3:0]CALN[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CNTVAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01100100 
Bit 76543210 
  BPENTUNDISALWYSONCLKDIV[2:0]EN 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000110 

Bits 31:28 – CALPBP[3:0] Calibration P Bypass Value

Calibration code applied for the p-channel transistors when BPEN is set to 1. This field is ignored if BPEN is 0.

Bits 27:24 – CALP[3:0] Calibration P Status

Calibration code for the p-channel transistors to match the required output impedance.

Bits 23:20 – CALNBP[3:0] Calibration N Bypass Value

Calibration code applied for the n-channel transistors when BPEN is set to 1. This field is ignored if BPEN is 0.

Bits 19:16 – CALN[3:0] Calibration N Status

Calibration code for the n-channel transistors to match the required output impedance.

Bits 15:8 – CNTVAL[7:0] Calibration Counter Value

Defines the number of XXXX cycles (divided by 4) required to cover the I/O calibration cell startup time.

CNTVAL Minimum = t STARTUP 4 × t HCLOCK

tSTARTUP = 2 μs

Bit 6 – BPEN Calibration Bypass Enabled

ValueDescription
0 Calibration bypass is not enabled.
1 Calibration bypass is enabled. CALPBP and CALNBP codes are applied to the calibration cell.

Bit 5 – TUNDIS Calibration During Tuning Disabled

ValueDescription
0 Calibration is launched before each tuning.
1 Calibration is not launched at tuning.

Bit 4 – ALWYSON Calibration Analog Always ON

ValueDescription
0 Calibration analog is shut down after each calibration.
1 Calibration analog remains powered after calibration.

Bits 3:1 – CLKDIV[2:0] Calibration Clock Division

The clock applied to the calibration cell is divided by (CLKDIV + 1)*2.

Bit 0 – EN PADs Calibration Enable

ValueDescription
0 SDMMC I/O calibration disabled.
1 SDMMC I/O calibration enabled.