7.6.7.6 PDMC Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in PDMC_WPMR.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: PDMC_IDR
Offset: 0x18
Reset: –
Property: Write-only

Bit 3130292827262524 
    WPERR     
Access W 
Reset – 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SAT3SAT2SAT1SAT0 
Access RRRR 
Reset –––– 
Bit 76543210 
   RXOVRRXUDRRXCHUNKRXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 28 – WPERR Write Protect Event Interrupt Disable

Bits 8, 9, 10, 11 – SATx Saturation Detection on Channel x Interrupt Disable

Bit 5 – RXOVR Receive Over Flow Interrupt Disable

Bit 4 – RXUDR Receive Under Flow Interrupt Disable

Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Disable

Bit 2 – RXFULL Receive FIFO Full Interrupt Disable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Disable

Bit 0 – RXRDY Receive Ready Interrupt Disable