7.6.7.5 PDMC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in PDMC_WPMR.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: PDMC_IER
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
    WPERR     
Access W 
Reset – 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SAT3SAT2SAT1SAT0 
Access WWWW 
Reset –––– 
Bit 76543210 
   RXOVRRXUDRRXCHUNKRXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 28 – WPERR Write Protect Event Interrupt Enable

Bits 8, 9, 10, 11 – SATx Saturation Detection on Channel x Interrupt Enable

Bit 5 – RXOVR Receive Over Flow Interrupt Enable

Bit 4 – RXUDR Receive Under Flow Interrupt Enable

Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Enable

Bit 2 – RXFULL Receive FIFO Full Interrupt Enable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Enable

Bit 0 – RXRDY Receive Ready Interrupt Enable