The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
PDMC_IMR
Offset:
0x1C
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
WPERR
Access
R
Reset
0
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SAT3
SAT2
SAT1
SAT0
Access
R
R
R
R
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RXOVR
RXUDR
RXCHUNK
RXFULL
RXEMPTY
RXRDY
Access
R
R
R
R
R
R
Reset
0
0
0
0
0
0
Bit 28 – WPERR Write Protection Event Interrupt
Mask
Bits 8, 9, 10, 11 – SATx Saturation Detection
on Channel x Interrupt Mask
Bit 5 – RXOVR Receive Over Flow Interrupt Mask
Bit 4 – RXUDR Receive Under Flow Interrupt Mask
Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Mask
Bit 2 – RXFULL Receive FIFO Full Interrupt Mask
Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Mask
Bit 0 – RXRDY Receive Ready Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.