7.7.5.13 Register Write Protection

To prevent any single software error from corrupting ASRC behavior, certain registers in the address space can be write-protected by setting the WPEN, WPITEN and WPCREN bits in the Write Protection Mode Register (ASRC_WPMR).

If a write access to a write-protected register is detected, the WPVS flag in the Write Protection Status Register (ASRC_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.

The WPVS bit is automatically cleared after reading ASRC_WPSR.

The following registers are write-protected when the WPEN bit is set in ASRC_WPMR:

The following registers are write-protected when the WPITEN bit is set in ASRC_WPMR:

The following register is write-protected when the WPCREN bit is set in ASRC_WPMR: