7.7.6.11 ASRC Interrupt Disable Register of Stereo Channel x

This register can only be written if the WPITEN bit is cleared in ASRC_WPMR.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: ASRC_IDRx
Offset: 0x78 + x*0x04 [x=0..3]
Reset: –
Property: Write-only

Bit 3130292827262524 
  LOCKFSOUTLOSSFSINLOSS     
Access WWW 
Reset ––– 
Bit 2322212019181716 
       EOMCPSECE 
Access WW 
Reset –– 
Bit 15141312111098 
   TXOVRTXUDRTXCHUNKTXFULLTXEMPTYTXRDY 
Access WWWWWW 
Reset –––––– 
Bit 76543210 
   RXOVRRXUDRRXCHUNKRXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 30 – LOCK DPLL Locked Interrupt Disable

Bit 29 – FSOUTLOSS Output Sampling Frequency Loss Interrupt Disable

Bit 28 – FSINLOSS Input Sampling Frequency Loss Interrupt Disable

Bit 17 – EOMCP End of Memory Check Period Interrupt Disable

Bit 16 – SECE Security/Safety Report Interrupt Disable

Bit 13 – TXOVR Transmit Over Flow Interrupt Disable

Bit 12 – TXUDR Transmit Under Flow Interrupt Disable

Bit 11 – TXCHUNK Transmit FIFO Chunk Interrupt Disable

Bit 10 – TXFULL Transmit FIFO Full Interrupt Disable

Bit 9 – TXEMPTY Transmit FIFO Empty Interrupt Disable

Bit 8 – TXRDY Transmit Ready Interrupt Disable

Bit 5 – RXOVR Receive Over Flow Interrupt Disable

Bit 4 – RXUDR Receive Under Flow Interrupt Disable

Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Disable

Bit 2 – RXFULL Receive FIFO Full Interrupt Disable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Disable

Bit 0 – RXRDY Receive Ready Interrupt Disable