7.7.6.1 ASRC Control Register

This register can only be written if the WPCREN bit is cleared in ASRC_WPMR.

Name: ASRC_CR
Offset: 0x00
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     DSPMEMSEL[1:0]MEMCHECKSWRST 
Access WWWW 
Reset –––– 

Bits 3:2 – DSPMEMSEL[1:0] DSP Memory Selection

ValueNameDescription
0 ALL_DSP_MEM

Memories of all DSPs are checked when MEMCHECK=1. When the flag ASRC_ESR.SRAMS=1, one error has been detected in one of the memories. To determine which DSP is affected, the memory check procedure must be restarted with DSPMEMSEL > 0.

Note: When using only DSP0 or DSP1 or DSP3, it is possible to start the check procedure only for the selected DSP. The check of DSP2 memories requires several steps.
1 DSP0_MEM Only memories of DSP0 are checked when MEMCHECK=1. When the flag ASRC_ESR.SRAMS=1, one error has been detected in one of the memories associated to DSP0. The errors that may be located in other DSP memories does not impact the report on ASRC_ESR.SRAMS=1.
2 DSP1_MEM Only memories of DSP1 are checked when MEMCHECK=1. When the flag ASRC_ESR.SRAMS=1, one error has been detected in one of the memories associated to DSP1. The errors that may be located in other DSP memories does not impact the report on ASRC_ESR.SRAMS=1.
3 DSP3_MEM Only memories of DSP3 are checked when MEMCHECK=1. When the flag ASRC_ESR.SRAMS=1, one error has been detected in one of the memories associated to DSP3. The errors that may be located in other DSP memories does not impact the report on ASRC_ESR.SRAMS=1.

Bit 1 – MEMCHECK Embedded Memory Check

ValueDescription
0 No effect
1 Starts a memory check when the DSPs are all disabled (ASRC_MR.ASRCENx=0). The end of the verification period is provided in ASRC_ISRx.EOMCP and the status is available in ASRC_ESR.ROMS/SRAMS at the end of the verification period. Clears the ASRC_ESR.ROMS/SRAMS flags.

Bit 0 – SWRST Software Reset

ValueDescription
0 No effect
1 Resets the ASRC.