7.7.6.18 ASRC Direct Access Bridge Mode Register

This register can only be written if the WPCREN bit is cleared in ASRC_WPMR.

Note: The Direct Access mode related configurations (ASRC_DABMR.BRENx) must be programmed prior to enabling the channels in ASRC_MR.ASRCENx.
Name: ASRC_DABMR
Offset: 0xB8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     BRMONO3BRMONO2BRMONO1BRMONO0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     BREN3BREN2BREN1BREN0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 8, 9, 10, 11 – BRMONOx Direct Access Input/Output Bridging Mono Transfer for Channel x

ValueDescription
0 Disables mono audio transfer when the corresponding channel is configured in Bridging mode (BRENx=1).
1 Enables mono audio transfer when the corresponding channel is configured in Bridging mode (BRENx=1).

Bits 0, 1, 2, 3 – BRENx Direct Access Input/Output Bridging Enable for Channel x

ValueDescription
0 Disables the input/output direct bridging capability for direct channel x (data rate conversion is possible for channel x).
1 Enables the input/output direct bridging capability for direct channel x (no data rate conversion is performed on channel x). Any input audio peripheral can drive directly an output audio peripheral. Peripherals are selected via ASRC_DAPSELR. Direct Access mode must be enabled in ASRC_MR.